IESNA:LM-63-2002
[TEST]P1358944
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-830-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9031.6
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1310.0 1356.3 1405.6 1464.2 1510.4 1562.8 1621.4 1649.1 1692.3 1757.0 1818.6 1911.1 2154.6 2392.0 2737.2 3224.2 3600.3 3927.0 
4364.7 4750.0 5172.3 5465.2 5659.4 5751.8 5702.5 5338.8 4130.5 2626.2 1787.8 1405.6 943.2 265.1 80.1 33.9 12.3 0.0 0.0 
1310.0 1343.9 1402.5 1445.7 1501.1 1556.6 1596.7 1642.9 1686.1 1738.5 1797.1 1908.0 2126.9 2327.2 2669.4 3125.6 3504.7 3877.7 
4272.3 4673.0 5092.2 5397.4 5551.5 5644.0 5622.4 5357.3 4207.5 2789.6 1861.8 1411.8 967.9 274.3 86.3 37.0 15.4 3.1 0.0 
1310.0 1350.1 1399.4 1442.6 1488.8 1544.3 1590.5 1627.5 1658.4 1701.5 1757.0 1846.4 2025.2 2222.4 2512.2 2912.9 3332.1 3646.5 4010.3 
4367.8 4740.8 5046.0 5209.3 5354.2 5409.7 5415.8 4879.5 3529.4 2333.4 1649.1 1125.1 468.5 191.1 114.1 37.0 3.1 0.0 
1310.0 1353.2 1399.4 1448.7 1485.7 1538.1 1575.1 1609.0 1642.9 1676.8 1716.9 1766.2 1877.2 2052.9 2216.3 2539.9 2882.1 3184.2 3467.7 
3735.9 4056.5 4346.2 4599.0 4820.9 5030.5 5341.9 5702.5 5902.9 5477.5 4935.0 4025.7 2564.6 736.7 169.5 40.1 6.2 0.0 
1310.0 1343.9 1390.2 1430.3 1488.8 1516.6 1562.8 1609.0 1627.5 1658.4 1676.8 1729.2 1794.0 1898.8 2059.1 2200.9 2444.4 2697.1 2949.9 
3190.3 3427.7 3655.8 3908.5 4158.2 4435.6 4790.1 5286.4 5979.9 6655.0 6627.2 5505.2 3859.2 1846.4 422.3 64.7 9.2 
0.0 
1310.0 1347.0 1387.1 1439.5 1482.7 1519.6 1553.6 1596.7 1624.4 1655.3 1683.0 1726.2 1800.1 1901.9 2031.3 2188.5 2419.7 2644.7 2891.3 
3141.0 3356.8 3606.5 3846.9 4090.4 4380.1 4722.3 5197.0 5924.5 6664.2 6661.2 5477.5 3976.3 2114.6 456.2 58.6 9.2 
0.0 
1310.0 1340.9 1377.9 1430.3 1473.4 1519.6 1556.6 1593.6 1633.7 1667.6 1698.4 1732.3 1790.9 1837.1 1898.8 2006.7 2176.2 2339.6 2555.3 
2761.9 2990.0 3174.9 3341.4 3547.9 3745.2 4031.8 4426.4 4947.3 5668.6 5616.2 4586.7 3329.0 1732.3 406.9 46.2 12.3 0.0 
1310.0 1337.8 1371.7 1421.0 1464.2 1507.3 1559.7 1593.6 1633.7 1664.5 1701.5 1726.2 1753.9 1766.2 1812.5 1852.5 1929.6 2025.2 2176.2 
2339.6 2490.6 2644.7 2817.4 3005.4 3221.2 3495.5 3840.7 4124.3 4330.8 4546.6 3492.4 1199.1 360.6 95.6 30.8 12.3 0.0 
1310.0 1325.4 1359.4 1399.4 1451.8 1488.8 1538.1 1584.4 1618.3 1664.5 1689.2 1713.8 1723.1 1732.3 1750.8 1766.2 1769.3 1834.1 1914.2 
2015.9 2139.2 2284.1 2447.5 2660.1 2879.0 3178.0 3381.4 3430.8 3584.9 3477.0 3171.8 2207.0 533.3 166.5 43.2 12.3 0.0 
1310.0 1334.7 1350.1 1374.8 1421.0 1470.3 1519.6 1578.2 1615.2 1667.6 1707.7 1735.4 1747.7 1760.1 1781.7 1778.6 1794.0 1834.1 1880.3 
1963.5 2093.0 2237.9 2432.0 2672.5 2931.4 3187.2 3276.6 3409.2 3304.4 2943.7 2327.2 1066.5 252.8 80.1 37.0 12.3 0.0 
1310.0 1322.4 1334.7 1350.1 1393.3 1439.5 1488.8 1541.2 1609.0 1679.9 1753.9 1821.7 1886.5 1951.2 2025.2 2123.8 2216.3 2370.4 2530.7 
2718.7 2943.7 3159.5 3344.4 3541.7 3634.2 3625.0 3384.5 3165.7 2644.7 2015.9 1307.0 493.2 98.6 33.9 18.5 12.3 0.0 
1310.0 1313.1 1325.4 1337.8 1377.9 1417.9 1470.3 1528.9 1612.1 1689.2 1784.7 1889.5 2003.6 2123.8 2296.4 2509.1 2761.9 3033.1 3295.1 
3526.3 3674.3 3695.8 3551.0 3301.3 2968.4 2598.5 2185.5 1886.5 1476.5 1041.9 635.0 295.9 74.0 30.8 15.4 9.2 0.0 
1310.0 1310.0 1303.9 1319.3 1347.0 1374.8 1421.0 1491.9 1559.7 1630.6 1729.2 1840.2 1954.3 2046.7 2185.5 2404.3 2712.5 2980.7 3221.2 
3393.8 3387.6 3171.8 2774.2 2197.8 1618.3 1091.2 619.6 323.7 163.4 101.7 67.8 49.3 33.9 24.7 15.4 9.2 0.0 
1310.0 1297.7 1279.2 1276.1 1273.0 1273.0 1282.3 1282.3 1242.2 1168.2 1088.1 1026.5 989.5 977.1 977.1 1072.7 1325.4 1686.1 2009.8 
2167.0 2068.3 1701.5 1196.0 730.5 385.3 215.8 144.9 114.1 92.5 77.1 58.6 43.2 33.9 21.6 15.4 9.2 0.0 
1310.0 1282.3 1248.4 1208.3 1168.2 1097.3 989.5 853.8 696.6 554.8 450.0 440.8 474.7 542.5 616.5 668.9 702.8 736.7 724.4 
641.1 508.6 394.6 302.1 243.5 206.5 175.7 144.9 123.3 101.7 80.1 64.7 46.2 30.8 21.6 15.4 9.2 0.0 
1310.0 1273.0 1214.5 1140.5 1023.4 850.8 675.1 527.1 462.4 443.9 425.4 406.9 397.6 403.8 428.5 450.0 462.4 456.2 428.5 
394.6 345.2 299.0 262.0 237.3 206.5 172.6 148.0 123.3 101.7 77.1 55.5 40.1 30.8 21.6 18.5 9.2 0.0 
1310.0 1270.0 1186.7 1069.6 869.2 656.6 514.8 477.8 462.4 447.0 431.5 416.1 394.6 379.1 363.7 351.4 339.1 329.8 311.3 292.8 
274.3 252.8 228.1 206.5 181.9 163.4 141.8 117.1 92.5 70.9 55.5 43.2 33.9 24.7 18.5 12.3 0.0 
1310.0 1260.7 1149.8 974.1 730.5 545.6 496.3 480.9 468.5 459.3 440.8 431.5 413.0 394.6 376.1 357.6 345.2 326.7 305.2 280.5 
255.8 231.2 212.7 197.3 181.9 166.5 148.0 126.4 111.0 95.6 83.2 67.8 49.3 30.8 24.7 15.4 0.0 
1310.0 1242.2 1122.0 906.2 650.4 520.9 499.4 490.1 474.7 465.4 450.0 443.9 422.3 406.9 391.5 373.0 351.4 326.7 295.9 265.1 
243.5 225.0 209.6 194.2 181.9 163.4 144.9 129.5 120.2 107.9 95.6 74.0 46.2 30.8 27.7 18.5 0.0 
1310.0 1248.4 1103.5 856.9 604.2 520.9 508.6 499.4 487.0 477.8 468.5 459.3 440.8 431.5 419.2 394.6 363.7 332.9 295.9 265.1 
240.4 221.9 206.5 188.0 166.5 148.0 123.3 111.0 101.7 89.4 77.1 55.5 40.1 33.9 27.7 21.6 0.0 
1310.0 1251.5 1100.4 832.3 582.6 527.1 514.8 502.4 493.2 483.9 474.7 465.4 456.2 450.0 437.7 419.2 388.4 348.3 308.2 271.3 
243.5 221.9 203.4 178.8 154.1 126.4 101.7 89.4 77.1 64.7 52.4 43.2 37.0 30.8 27.7 12.3 0.0 
1310.0 1236.1 1097.3 841.5 573.3 524.0 514.8 505.5 496.3 480.9 474.7 465.4 459.3 450.0 437.7 422.3 394.6 351.4 308.2 271.3 
240.4 221.9 200.4 175.7 148.0 123.3 95.6 83.2 74.0 61.6 49.3 40.1 33.9 30.8 24.7 9.2 0.0 
